PowerTOP® Xtra. Plugs and connectors for toughest conditions.


  • Easy and fast installation.

    Substantially reduced installation times through largely tool-free installation. Locking slides instead of screws and especially smooth cable gland with integrated strain relief, seal and protection against kinking.

  • Slip-proof, shock-resistant and protected.

    Best grip, even under humid conditions, snow or dirt through unique rubber coating of the cantact surfaces and the ergonomic design.
    Easier opening and closing of the hinged lid through integrated opening aid on the connector lid.

    Clean.

    Closed, easy to clean surface: cable gland is always located directly on the plug and connector body.

  • Safe and tasted.

    The plugs provide better corrosion protection in aggressive environments and at high degrees of air humidity thanks to nickelplated contacts. More safety through highly heatresistant contact carrier. Molded seals in the connector lid and the front part of the plug. Especially smooth-running cable gland with integrated strain relief, seal and protection against kinking.

    Fast.

    Stable and fast locking without screws. Unlocking only with just a tool according to the regulations.

  • Approved.

    Secure contact as well as convenient inserting and withdrawing through SoftCONTACT at 63A and TorsionSpringCONTACT at 125A.


FacebookLinkedInTwitterXingYoutubeGoogle+